Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Trucks, Trailers, & Utility Vehicles
/
Personnel Carts
Go!
Titan HD 36V 2 pass
Titan HD 36V 2 pass
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
Titan HD 36V 2 pass
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Capacity
—
2500 lb
1133.98 kg
Overall Length
—
114 in
289.56 cm
Overall Height
—
46 in
116.84 cm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Specifications
Capacity
—
2500 lb
1133.98 kg
Overall Length
—
114 in
289.56 cm
Overall Height
—
46 in
116.84 cm
Overall Width
—
44.5 in
113.03 cm
Horse Power
—
8 HP
5.97 kW
Vehicle Weight
—
1410 lb
639.57 kg
Power Source
36 V DC
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360