Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Trucks, Trailers, & Utility Vehicles
/
Personnel Carts
Go!
1600xd2
1600xd2
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
1600xd2
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Capacity
—
1600 lb
725.75 kg
Overall Length
—
112.3 in
285.24 cm
Overall Height
—
76.4 in
194.06 cm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Specifications
Capacity
—
1600 lb
725.75 kg
Overall Length
—
112.3 in
285.24 cm
Overall Height
—
76.4 in
194.06 cm
Overall Width
—
60.7 in
154.18 cm
Horse Power
—
22 HP
16.41 kW
Vehicle Weight
—
1830 lb
830.07 kg
Power Source
1,077 3 - Cylinder OHV Diesel
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360