Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Welders
View Non-Current Models
/
Site Support Equipment
/
Trucks, Trailers, & Utility Vehicles
/
Crane Trucks
Go!
IC-40
IC-40
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
IC-40
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Lift Capacity
—
9000 lb
4082.3 kg
Maximum Vertical Reach
—
33.5 ft
10.2 m
Vehicle Weight
—
8900 lb
4037 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Lift Capacity
—
9000 lb
4082.3 kg
Maximum Vertical Reach
—
33.5 ft
10.2 m
Vehicle Weight
—
8900 lb
4037 kg
Fuel Type
Diesel/Dual Fuel
Power
48.9 hp/65 hp
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360