Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Trucks, Trailers, & Utility Vehicles
/
Crane Trucks
Go!
IC-200
IC-200
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
IC-200
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Lift Capacity
—
30000 lb
13607.8 kg
Maximum Vertical Reach
—
73 ft
22.3 m
Vehicle Weight
—
31080 lb
14098 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Lift Capacity
—
30000 lb
13607.8 kg
Maximum Vertical Reach
—
73 ft
22.3 m
Vehicle Weight
—
31080 lb
14098 kg
Fuel Type
Diesel/Dual Fuel
Power
100 hp/93 hp
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360