Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Concrete Equipment
/
Vibrators
Go!
Smart28
Smart28
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
Smart28
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Description
Head
Weight
—
5.29 lb
2.4 kg
Head Diameter
—
0.98 in
25 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Description
Head
Weight
—
5.29 lb
2.4 kg
Head Diameter
—
0.98 in
25 mm
Head Length
—
94.09 in
239 cm
Shaft Length
—
3.28 ft
1 m
Frequency
—
200 Hz
200 Hz
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360