Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Concrete Equipment
/
Vibrators
Go!
IVUR 40
IVUR 40
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
IVUR 40
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Description
Vibrator
Weight
—
34.17 lb
15.5 kg
Head Diameter
—
1.57 in
40 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Description
Vibrator
Weight
—
34.17 lb
15.5 kg
Head Diameter
—
1.57 in
40 mm
Head Length
—
12.99 in
33 cm
Shaft Length
—
16.4 ft
5 m
Motor Power
—
0.87 HP
0.65 kW
Frequency
—
200 Hz
200 Hz
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360