Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Concrete Equipment
/
Vibrators
Go!
BV 50A-H (HMS)**Power unit only
BV 50A-H (HMS)**Power unit only
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
BV 50A-H (HMS)**Power unit only
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Description
Concrete Vibrator
Weight
—
29 lb
13.15 kg
Diameter
—
3 in
7.62 cm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Description
Concrete Vibrator
Weight
—
29 lb
13.15 kg
Diameter
—
3 in
7.62 cm
Power
—
2.1 HP
1.57 kW
RPM
7000
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360