Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Concrete Equipment
/
Vibrators
Go!
IRFU 45
IRFU 45
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
IRFU 45
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Description
Concrete Vibrator
Weight
—
34 lb
15.42 kg
Diameter
—
1.8 in
4.57 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Description
Concrete Vibrator
Weight
—
34 lb
15.42 kg
Diameter
—
1.8 in
4.57 m
Input Power
110V 1~
VPM
12,000
Amperage
9.6
Frequency
50-60 Hz
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360