Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Ride-On Rollers
Go!
RD 27-100 Basic
RD 27-100 Basic
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RD 27-100 Basic
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Operating Weight
—
5470 lb
2481 kg
Power
—
37.5 HP
27.96 kg
Drum Width
—
39.4 in
1001 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Operating Weight
—
5470 lb
2481 kg
Power
—
37.5 HP
27.96 kg
Drum Width
—
39.4 in
1001 mm
Maximum Frequency
3960 VPM
Speed
0-546 ft/min
Surface Capacity Compaction
107,639 ft2/h
Cent. Force
18,860 lb
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360