Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
LF3820
LF3820
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
LF3820
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
19.68 in
500 mm
Power
—
5.36 HP
4 kW
Operating Weight
—
220.46 lb
100 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Base Plate Width
—
19.68 in
500 mm
Power
—
5.36 HP
4 kW
Operating Weight
—
220.46 lb
100 kg
Base Plate Length
—
24.61 in
625 mm
Vibration Frequency
—
5400 V/m
90 Hz
Centrifugal Force
—
3822 lb
1733.6 kg
Power Source
Petrol
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360