Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
DPU 100-70
DPU 100-70
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
DPU 100-70
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
27.56 in
700 mm
Power
—
17.17 HP
12.8 kW
Operating Weight
—
1567.48 lb
711 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Base Plate Width
—
27.56 in
700 mm
Power
—
17.17 HP
12.8 kW
Operating Weight
—
1567.48 lb
711 kg
Base Plate Length
—
42.28 in
1074 mm
Vibration Frequency
—
3360 V/m
56 Hz
Centrifugal Force
—
22500 lb
10205.8 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360