Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
RPC 45/60
RPC 4560
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RPC 45/60
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
23.62 in
600 mm
Power
—
8.98 HP
6.7 kW
Operating Weight
—
606.27 lb
275 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Base Plate Width
—
23.62 in
600 mm
Power
—
8.98 HP
6.7 kW
Operating Weight
—
606.27 lb
275 kg
Base Plate Length
—
33.03 in
839 mm
Vibration Frequency
—
4200 V/m
70 Hz
Centrifugal Force
—
10116.4 lb
45 kN
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360