Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
RAV 1000-P
RAV 1000-P
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RAV 1000-P
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
34.65 in
880 mm
Operating Weight
—
2204.62 lb
1000 kg
Base Plate Length
—
48.27 in
1226 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Base Plate Width
—
34.65 in
880 mm
Operating Weight
—
2204.62 lb
1000 kg
Base Plate Length
—
48.27 in
1226 mm
Vibration Frequency
—
1800 V/m
30 Hz
Centrifugal Force
—
24728.98 lb
11216.9 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360