Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
RAV 750-P
RAV 750-P
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RAV 750-P
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
29.13 in
740 mm
Operating Weight
—
1653.47 lb
750 kg
Base Plate Length
—
42.87 in
1089 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
August 4, 2024
Specifications
Units:
US
Metric
Base Plate Width
—
29.13 in
740 mm
Operating Weight
—
1653.47 lb
750 kg
Base Plate Length
—
42.87 in
1089 mm
Vibration Frequency
—
1800 V/m
30 Hz
Centrifugal Force
—
18434.33 lb
8361.7 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360