Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
AVH 100-20
AVH 100-20
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
AVH 100-20
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
31.5 in
800 mm
Power
—
14.62 HP
10.9 kW
Operating Weight
—
1554.26 lb
705 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Base Plate Width
—
31.5 in
800 mm
Power
—
14.62 HP
10.9 kW
Operating Weight
—
1554.26 lb
705 kg
Base Plate Length
—
20.47 in
520 mm
Vibration Frequency
—
2400 V/m
40 Hz
Centrifugal Force
—
22480.89 lb
10197.2 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360