Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
WP 1550W
WP 1550W
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
WP 1550W
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
19.5 in
495.3 mm
Power
—
6 HP
4.47 kW
Operating Weight
—
194 lb
88 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Base Plate Width
—
19.5 in
495.3 mm
Power
—
6 HP
4.47 kW
Operating Weight
—
194 lb
88 kg
Vibration Frequency
—
6000 V/m
100 Hz
Cent. Force
3375 lb
Speed
100 ft/min
Surface Capacity Compaction
9750 ft2/h
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360