Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
/
Site Support Equipment
/
Compaction Equipment
/
Plate Compactors
Go!
VP 1135AW
VP 1135AW
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
VP 1135AW
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Base Plate Width
—
14 in
355.6 mm
Power
—
4 HP
2.98 kW
Operating Weight
—
142 lb
64.41 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Base Plate Width
—
14 in
355.6 mm
Power
—
4 HP
2.98 kW
Operating Weight
—
142 lb
64.41 kg
Vibration Frequency
—
5800 V/m
96.7 Hz
Speed
85 ft/min
Cent. Force
2470 lb
Surface Capacity Compaction
5900 ft2/h
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360