Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Scissor Lifts
Go!
5492RT
5492RT
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
5492RT
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Platform Height
—
54 ft
16.5 m
Platform Length
—
17.5 ft
5.33 m
Platform Width
—
75 in
1905 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Platform Height
—
54 ft
16.5 m
Platform Length
—
17.5 ft
5.33 m
Platform Width
—
75 in
1905 mm
Lift Capacity
—
1500 lb
680.4 kg
Weight
—
19500 lb
8845 kg
Power Supply
Diesel
Maximum Gradeability
45%
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360