Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Scissor Lifts
Go!
1932ES
1932ES
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
1932ES
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Platform Height
—
19 ft
5.8 m
Platform Length
—
102 in
2590.8 mm
Platform Width
—
31.5 in
800.1 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Platform Height
—
19 ft
5.8 m
Platform Length
—
102 in
2590.8 mm
Platform Width
—
31.5 in
800.1 mm
Lift Capacity
—
500 lb
226.8 kg
Weight
—
3060 lb
1388 kg
Maximum Gradeability
—
35 %
35 %
Power Supply
Battery
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360