Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Scissor Lifts
Go!
3394RT
3394RT
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
3394RT
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Platform Height
—
33 ft
10.1 m
Platform Length
—
150 in
3810 mm
Platform Width
—
86 in
2184.4 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Platform Height
—
33 ft
10.1 m
Platform Length
—
150 in
3810 mm
Platform Width
—
86 in
2184.4 mm
Lift Capacity
—
2250 lb
1020.6 kg
Weight
—
11910 lb
5402.3 kg
Maximum Gradeability
—
45 %
45 %
Power Supply
Diesel
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360