Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Scissor Lifts
Go!
4555SE
4555SE
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
4555SE
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Platform Height
—
51 ft
15.5 m
Platform Length
—
112 in
2844.8 mm
Platform Width
—
55 in
1397 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Platform Height
—
51 ft
15.5 m
Platform Length
—
112 in
2844.8 mm
Platform Width
—
55 in
1397 mm
Lift Capacity
—
500 lb
227 kg
Weight
—
7190 lb
3260 kg
Power Supply
Electric
Maximum Gradeability
25%
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360