Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Scissor Lifts
Go!
2632ES
2632ES
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
2632ES
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Platform Height
—
25.5 ft
7.77 m
Platform Length
—
90.5 in
2299 mm
Platform Width
—
30 in
762 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Platform Height
—
25.5 ft
7.77 m
Platform Length
—
90.5 in
2299 mm
Platform Width
—
30 in
762 mm
Lift Capacity
—
800 lb
363 kg
Weight
—
4635 lb
2102 kg
Power Supply
Electric
Maximum Gradeability
25%
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360