Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Air Conditioners
/
Air Conditioners
Go!
PAC2K24AD
PAC2K24AD
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
PAC2K24AD
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Weight
—
128 lb
58.06 kg
Length
—
72 in
182.88 cm
Width
—
49 in
124.46 cm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
April 5, 2024
Specifications
Units:
US
Metric
Weight
—
128 lb
58.06 kg
Length
—
72 in
182.88 cm
Width
—
49 in
124.46 cm
Height
—
73 in
185.42 cm
Chiller Type
Portacool 24" Air Driven portable evaporative cooler
Voltage
120 volts
Fan Diameter
n/a
Coverage
—
1200 ft²
111.484 m²
CFM
4900
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360