PAC2K48HZ
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Voltage | 120 volts |
Chiller Type | Portacool 48" Hazardous Location portable evaporative cooler |
amps | 18 amps |
Fan Diameter | — |
Coverage | — |
CFM | 20000 |
Data not available.