PAC2K36HZ
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Chiller Type | Portacool 36" Hazardous Location portable evaporative cooler |
Voltage | 120 volts |
Fan Diameter | — |
amps | 13.4 amps |
Coverage | — |
CFM | 9600 |
Data not available.