PACHR3701F1
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Voltage | 240 volts |
Chiller Type | Portacool Hurricane™ 370 portable evaporative cooler |
Fan Diameter | — |
Coverage | — |
amps | 20 amps |
CFM | 28500 |
Data not available.