PAC2K24HPVS
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Chiller Type | Portacool 24" HP Variable Speed portable evaporative cooler |
Voltage | 120 volts |
amps | 8.8 amps |
CFM | 6700 |
Coverage | — |
Fan Diameter | — |
Data not available.