PAC163SVT
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Voltage | 120 volts |
Chiller Type | Portacool 16" 3-Speed Vertical Tank Portable Evaporative Cooler |
Fan Diameter | — |
amps | 5.1 amps |
Coverage | — |
CFM | 2500/3300/3900 |
Data not available.