PAC2K361S
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Chiller Type | Portacool 36" One Speed portable evaporative cooler |
Voltage | 120 volts |
Fan Diameter | — |
Coverage | — |
CFM | 9600 |
amps | 10.8 amps |
Data not available.