PAC2K363S
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Chiller Type | Portacool 36" Three Speed portable evaporative cooler |
Voltage | 120 volts |
amps | 11.2 amps |
Coverage | — |
Fan Diameter | — |
CFM | 4800/6600/9600 |
Data not available.