PAC2K36HPVS
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Chiller Type | Portacool 36" Variable Speed portable evaporative cooler |
Voltage | 120 volts |
Fan Diameter | — |
Coverage | — |
amps | 11 amps |
CFM | 10000 |
Data not available.