PAC2K482S
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Chiller Type | Portacool 48" Two Speed portable evaporative cooler |
Voltage | 120 volts |
amps | 12 amps |
Coverage | — |
CFM | 11,000/20,000 |
Fan Diameter | — |
Data not available.