PAC2KCYC01
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Voltage | 115 volts |
Chiller Type | Portacool Cyclone® 3000 portable evaporative cooler |
Coverage | — |
Fan Diameter | N/A |
CFM | 2400/3000 |
amps | 5.6 amps |
Data not available.