PACCYC02
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Voltage | 120 volts |
Chiller Type | Portacool Cyclone® 2000 portable evaporative cooler |
Coverage | — |
CFM | 1600/2000 |
Fan Diameter | N/A |
amps | 2.5 amps |
Data not available.