PACCYC06
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Voltage | 120 volts |
Chiller Type | Portacool Cyclone® 1000 portable evaporative cooler |
CFM | 1000 |
Fan Diameter | n/a |
Coverage | — |
amps | 2.5 amps |
Data not available.