PACHR3600
Weight | — |
Length | — |
Width | — |
Weight | — |
Length | — |
Width | — |
Height | — |
Voltage | 120 volts |
Chiller Type | Portacool Hurricane 3600 portable evaporative cooler |
Coverage | — |
amps | 11.4 amps |
Fan Diameter | — |
CFM | 14,500 |
Data not available.