Running Power | — |
Starting Power | — |
Run Time at 50% | — |
The Cat RP12000 E delivers 12,000 Running Watts of long-lasting power for heavy duty applications in a balanced, fuss-free design. The RP12000 E is perfect for the small contractor or homeowner with big power needs who also wants premium features and the flexibility of a portable generator. Built with a 670 cc V-Twin OHV motor, Low Harmonic Distortion all copper generator and premium LED illuminated control panel, this generator delivers durable, quality power for things like:
A portable generator that's difficult to move isn't all that portable. Cat portable generators are designed with optimized weight distribution for comfort and superior mobility.
Your safety is our top priority. The RP12000 E is built with snap-fit rubber outlet covers to protect against moisture, dust and debris. Ground fault circuit interrupters (GFCI) on the 5-20 duplex outlets shut off the power issues are detected to keep you safe. Custom heat shields protect you from burns and USDA compliant spark arrestor guards against accidental fires.
Running Power | — |
Starting Power | — |
AC Output | 120V / 240V @ 60Hz |
DC Output | 12V (8.3A) |
Total Harmonic Distortion (THD) | < 5% |
Receptacles | 2x 5-20R GFCI Duplex, 2x L5-30R (Twist Lock), 1x L14-30R (Twist Lock), 1x 14-50R, 1x 12V DC 8.3A |
Voltage Regulation | AVR |
Battery Type | Lead Acid |
Run Time at 50% | — |
Starting Method | Electric |
Idle Control | Automatic |
Fuel Tank Nominal Capacity | — |
Fuel Tank Material | Metal |
Fuel Type | Unleaded Gasoline > 87 octane |
Fuel Gauge | Dial Gauge |
Engine Displacement | — |
Engine Type | OHV v-twin |
Engine Speed | 3600 RPM |
Lubrication Method | Pressurized |
Recommended Oil | SAE 30 or 10W-30 |
Oil Capacity | — |
Region Certifications | EPA |
Shutdown Method | Automatic Low Oil Level |
Illuminated Control Panel | Yes |
Handle Style | Padded, Double Hinged |
Wheel Type | Never-Flat |
Indicator Lights | — |
USB | — |
Warranty | Standard 2-year limited, extended to 3-year limited when registered within 30 days |
Height | — |
Width | — |
Length | — |
Unit Weight | — |
Extended Length | — |
Carton Height | — |
Carton Width | — |
Carton Length | — |
Shipping Weight | — |
UPC | 815683023884 |
The Cat RP12000 E delivers 12,000 Running Watts of long-lasting power for heavy duty applications in a balanced, fuss-free design. The RP12000 E is perfect for the small contractor or homeowner with big power needs who also wants premium features and the flexibility of a portable generator. Built with a 670 cc V-Twin OHV motor, Low Harmonic Distortion all copper generator and premium LED illuminated control panel, this generator delivers durable, quality power for things like:
A portable generator that's difficult to move isn't all that portable. Cat portable generators are designed with optimized weight distribution for comfort and superior mobility.
Your safety is our top priority. The RP12000 E is built with snap-fit rubber outlet covers to protect against moisture, dust and debris. Ground fault circuit interrupters (GFCI) on the 5-20 duplex outlets shut off the power issues are detected to keep you safe. Custom heat shields protect you from burns and USDA compliant spark arrestor guards against accidental fires.
Data not available.