287CNon-Current

287C - 2007, Tier 3, NACD and Europe

Overview

An industry-first sealed and pressurized cab, low ground pressure, increased rated operating capacity, higher horsepower and superior performance help you get more done and increase your bottom line.

Specifications

Units: 
Engine Model Cat® C3.4 DIT
Net Power
Rated Operating Capacities - 50% Tipping Load
See more

Benefits & Features

Operator Station

Rubber Track Undercarriage

Vertical Lift Linkage

  May 17, 2024

Specifications

Units: 
Engine
Engine Model Cat® C3.4 DIT
Net Power
Gross Power
Gross Power - SAE J1995
Engine Power - ISO 14396
Net Power - EEC 80/1269
Net Power - ISO 9249 EEC
Net Power - SAE 1349
Displacement
Bore
Stroke
Weights
Operating Weight
Operating Specifications
Rated Operating Capacities - 50% Tipping Load
Rated Operating Capacities - 35% Tipping Load
Ground Contact Area
Ground Pressure
Tipping Load
Breakout Force - Tilt Cylinder
Rated Operating Capacity with Optional Counterweight
Dimensions
Length - Track on Ground
Overall Length - Track
Length - With Bucket on Ground
Length - Without Bucket
Height - Top of Cab
Vehicle Width
Maximum Overall Height
Bucket Pin Height - Maximum Lift
Bucket Pin Height - Carry Position
Reach at Maximum Lift/Dump
Clearance at Maximum Lift and Dump
Ground Clearance
Departure Angle 42°
Maximum Dump Angle 50°
Turn Radius from Center - Rear
Turn Radius from Center - Coupler
Turn Radius from Center - Bucket
Maximum Reach - With Arms Parallel
Rack Back Angle - Maximum Height 85°
Bucket Pin Reach - Maximum Lift
Hydraulic System
Hydraulic Flow (1) Standard
Loader Hydraulic Pressure
Maximum Loader Hydraulic Pressure
Loader Hydraulic Flow
Maximum Loader Hydraulic Flow
Hydraulic Power
Hydraulic Flow (2) High Flow XPS
Cab
ROPS SAE J1040 MAY94, ISO 3471:1994
FOPS SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II SAE J231 JAN81, ISO 3449:1992 Level II
Power Train
Travel Speed Forward
Travel Speed Reverse
Travel Speed Reverse - 2-Speed Option
Travel Speed Forward - 2-Speed Option
Service Refill Capacities
Cooling System
Engine Crankcase
Fuel Tank
Hydraulic System
Hydraulic Tank

Benefits & Features

Operator Station

Sealed and Pressurized Cab

Comfort and ease of operation have been designed into every aspect of the operator station. The wide, spacious interior and uncluttered floor provide a comfortable work environment with excellent head, shoulder and leg room to keep productivity high and fatigue low.Operators spend long hours in the machine. The new sealed and pressurized cab keeps dust out and clean air in for greater operator comfort. Reduced sound levels within the cab also help reduce fatigue.

Seat Mounted Joystick Controls

Ergonomic, seat mounted joystick controls enable a wide range of comfortable operating positions for operators of any size. The seat and controls are independently adjustable to meet the specific needs of the operator.

Air Ride Seat Available

An air ride seat provides an unparalleled level of comfort in a multi terrain loader.

Advanced Machine Information and Control System

The optional Advanced Machine Information and Control System provides easy to read and understand information regarding hydraulic oil and engine coolant temperature, engine speed, Selectable Work Speed Control and Selectable Implement Control. It also includes a service mode for checking service codes and status of components.

Additional Features for Maximum Comfort

    • Easy to read instrument panels
    • Optional air conditioner and heater provides greater comfort in extreme conditions
    • Optional Selectable Pattern Control which allows the operator to select the control pattern they are most familiar with for greater productivity.

Rubber Track Undercarriage

Low Ground Pressure

Cat Multi Terrain Loaders feature a rugged, durable rubber track that is lightweight and pliable, yet reinforced with high tensile strength cords. The undercarriage provides low ground pressure, allowing the machine to operate over sensitive surfaces and in soft underfoot conditions. The elevated positive drive system keeps drive components away from ground debris. Heavy duty torsion axles suspend each side of the machine frame independently for a smoother ride over rough terrain. Components can be replaced as individual items wear, reducing owning and operating costs. The 287C is available with either a single or dual level suspension undercarriage.

Single Level Suspension Undercarriage

The single level suspension undercarriage distributes the load and greatly reduces shock and vibration throughout the machine for a comfortable ride and excellent bucket load retention.

Dual Level Suspension Undercarriage

The dual level suspension undercarriage uses the same concept as the single level with the addition of oscilating bogie wheels. The result is more track on the ground, better load retention, improved operator comfort, better use of high travel speed and the best ride in the industry.

Vertical Lift Linkage

Vertical Lift Design

The 287C features a vertical lift design, providing extended reach and lift height for quick and easy truck loading.

Power Train

Engine

The high performance power train provides high engine horsepower and torque. The C-Series features the Cat C3.4 DIT engine--a rugged, reliable engine that meets worldwide emissions requirements.

Hand and Foot Throttles

Hand and foot throttles allow the operator to match engine speed to the task. The hand throttle is ideal for jobs requiring constant engine speed such as cold planing, trenching or snow blowing. The foot throttle lets the operator vary engine speed and minimize fuel consumption for other tasks such as load and carry, truck loading, grading and dozing.

Electronic Torque Management

The Electronic Torque Management system maximizes power to the ground and prevents the engine from stalling in tough digging and dozing applications for maximum productivity. The system allows part throttle operation which provides smoother machine operation and reduces fuel consumption.

Hydraulics

Hydraulic System

    Maximum power and reliability are built into the Cat Multi Terrain Loader hydraulic system. In addition to providing power to the tracks, this system also provides the loader lift and tilt functions, powers the auxiliary circuit to drive work tools and drives the engine cooling fan. The C-Series hydraulic system features:
    • Increased lift and tilt breakout forces allowing you to move more material and get more done.
    • Continuous demand fan for improved fuel efficiency, increased horsepower, reduced sound levels and improved cold weather performance.
    • Cat ToughGuard™ hoses for increased reliability and durability.

High Flow XPS

High flow XPS hydraulic system offers both increased flow and increased pressure to maximize work tool performance.

Selectable Implement Control

The Selectable Implement Control option with three levels of control gives the operator the ability to adjust the responsiveness of the lift and tilt functions for more precise implement control.

Two Speed Option

Two speed option increases top travel speed to 14.9 kph (9.3 mph) so you can move around the jobsite faster.

Work Tools

The Right Tool for the Job

    Designed and built for optimum performance and durability, Cat Work Tools deliver high productivity in a variety of applications to maximize versatility:
    • Augers
    • Backhoes
    • Blades (angle, dozer)
    • Buckets (general purpose, high capacity, dirt, utility, light material, multi purpose, industrial grapple, utility grapple)
    • Brooms (angle, pickup, utility)
    • Brushcutters
    • Cold Planers
    • Forks (pallet, industrial grapple, utility grapple, utility)
    • Hydraulic Hammers
    • Landscape Tillers
    • Landscape Rakes
    • Material Handling Arm
    • Mulcher
    • Power Box Rakes
    • Shear
    • Snow Blowers
    • Stump Grinders
    • Trenchers
    • Vibratory Compactors
    • Wheel Saws

Quick Couplers

Work tools can be changed quickly and easily with the Cat Multi Terrain Loader's quick coupler system. The standard quick coupler features manual engagement and disengagement of work tools using two high leverage handles. The optional hydraulic quick coupler allows the operator to quickly change tools without leaving the cab.

AccuGrade™ Grade Control System for Skid Steer, Multi Terrain and Compact Track Loaders

Common to AccuGrade systems for Track-Type Tractors and Motor Graders, this deeply integrated solution automates the machine's electrohydraulic controls to achieve a consistent grade across the work site, improve accuracy and increase productivity, ultimately lowering operating and material costs.

Serviceability

Easy Maintenance

    Convenient service features make maintenance easy, reducing your downtime:
    • Rear door opens 90 degrees for easy access to both sides of the engine.
    • Cab tilts rearward for easy access to all hydraulic pumps, motors, valves, lines and hydraulic tank.
    • Daily maintenance points are easily accessible.
    • Wires are color coded and numbered for easy identification.
    • SOS oil sampling valves are standard to allow regular monitoring of the engine and hydraulic oil quality.

Customer Support

Dealer Services

Your Cat dealer is ready to assist you with your purchase decision and everything after. Make detailed comparisons of the machines you are considering before you buy – with estimates of component life, preventative maintenance and the true cost of production. Flexible financing packages are available to meet your needs. Repair option programs guarantee the cost of repairs up front. Your Cat dealer can evaluate the cost involved in repairing, rebuilding and replacing your machine so you can make the right choice.Nearly all parts available at the dealer parts counter to lower your machine downtime.Operator training can improve your operator's techniques and boost your profits.

Standard Equipment

  • ELECTRICAL
    • 12 volt Electrical System
    • 90 ampere Alternator
    • Ignition Key Start/Stop Switch
    • Lights: Gauge backlighting, two rear tail lights, two rear working lights, two adjustable front halogen lights, dome light.
    • Backup Alarm
    • Heavy Duty Battery, 850 CCA
  • OPERATOR ENVIRONMENT
    • Gauges: Fuel level, hour meter
    • Operator Warning System Indicators: Air filter restriction, alternator output, armrest raised/operator out of seat, engine coolant temperature, engine oil pressure, glow plug activation, hydraulic filter restriction, hydraulic oil temperature, parking brake engaged.
    • Vinyl seat
    • Fold-in Ergonomic Contoured Armrest
    • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic system disables, hydrostatic transmission disables, parking brake engages.
    • ROPS Cab, Open, Tilt Up
    • FOPS, Level I
    • Top and Rear Windows
    • Headliner, Deluxe
    • Floor Mat
    • Interior Rear View Mirror
    • 12 volt Electric Socket
    • Horn
  • POWER TRAIN
    • Cat C3.4 DIT Tier 3 Compliant Diesel Engine
    • Air Cleaner, Dual Element, Radial Seal
    • SOSSM Sampling Valves, Engine Oil and Hydraulic Oil
    • Filters, Spin-on, Hydraulic
    • Filters, Bayonet-type, Fuel and Water Separator
    • Tilt Up Radiator/Hydraulic Oil Cooler
    • Spring Applied, Hydraulically Released, Wet Multi Disc Parking Brake
    • Hydrostatic Transmission
  • OTHER
    • Engine Enclosure, Lockable
    • Extended Life Antifreeze, -37° C (-34° F)
    • Machine Tie Down Points (4)
    • Support, Lift Arm
    • Hydraulic Oil Level Sight Gauge
    • Radiator, Expansion Bottle
    • Cat ToughGuard™ Hose
    • Auxiliary, Hydraulics, Continuous Flow
    • Heavy Duty, Flat Faced Quick Disconnects
    • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
    • Electrical Outlet, Beacon
    • Belly Pan Cleanout
  • MANDATORY EQUIPMENT
    • Hydraulics, Standard or High Flow XPS
    • Quick Coupler, Mechanical or Hydraulic
    • Seat Belt, 50 mm (2 in) or 75 mm (3 in)
    • Comfort Package (must select one of the following):
    • • Open ROPS (C1): Cup Holder, Radio Ready, Suspension Seat (no heater or door)
    • • Enclosed ROPS with Heat (C2): Cup Holder, Radio Ready, Seat (choice of Suspension or Air Ride), Heater and Defroster, Side Windows, Door (either Glass or Polycarbonate)
    • • Enclosed ROPS with A/C (C3): Features of C2 Package plus Air Conditioner
    • Performance Package (must select one of the following):
    • • Performance Package 1: Single Level Suspension Undercarriage, One Speed
    • • Performance Package 2: Dual Level Suspension Undercarriage, One Speed, Self Level
    • • Performance Package 3: Dual Level Suspension Undercarriage, Two Speed, Self Level, Advanced Machine Information and Control System (AMICS)

View 360