This log loading specialist keeps your trucks and millyard efficient. Purpose built for loading, the Cat® 548 LL optimizes engine, hydraulics, technology and controls delivering peak productivity. Enhanced hydraulics offer increased lift capacity and a wider undercarriage ensures stability for full-speed operation.
Engine Model | Cat C7.1 |
Gross Power | — |
Gross Power - 1,800 rpm | — |
Engine Model | Cat C7.1 |
Gross Power | — |
Gross Power - 1,800 rpm | — |
Engine Speed - Operation | — |
Engine Speed - Travel | — |
Displacement | — |
Number of Cylinders | 6 |
Estimated Operating Weight without Attachment - Log Loader (U/U) | — |
Fuel Tank - CWT | — |
DEF Tank | — |
Engine Crankcase | — |
Cooling System | — |
Final Drive - Each | — |
Hydraulic Tank | — |
Hydraulic System - Total | — |
Swing Drive | — |
Main Pumps - Maximum Flow - Per Pump | — |
Main Pumps - Maximum Flow - Both Pumps | — |
Maximum System Pressure - Implements | — |
Maximum System Pressure - Travel | — |
Maximum System Pressure - Swing | — |
Maximum System Pressure - Heavy Lift Mode | — |
Auxiliary Pump - U/U and O/U - Maximum Flow | — |
Auxiliary Pump - U/U and O/U - Maximum Pressure | — |
Auxiliary Pump - Bnt/Power Clam: Pump Drive Gear Ratio | 1.28:1 |
Auxiliary Pump - Bnt/Power Clam: Maximum Flow | — |
Auxiliary Pump - Bnt/Power Clam: Maximum Pressure | — |
Maximum Speed - Turtle | — |
Maximum Speed - Rabbit | — |
Maximum Drawbar Pull | — |
Swing Torque | — |
Maximum Swing Speed | — |
Undercarriage Pitch | — |
Track Gauge | — |
Track Length | — |
Ground Clearance | — |
Height of Tilted Side Entry Cab | — |
Boom Height | — |
Overall Height | — |
Overall Length (U/U) | — |
Tail Swing Radius | — |
Distance Between Idler and Sprocket Centerline | — |
Track Length | — |
Ground Clearance | — |
Track Gauge | — |
Width - With 700 mm (28 in) Shoes | — |
Data not available.