AS4251 Asphalt Screed. Ease of operation, high-efficiency screed plate heating systems, low-maintenance screed plates and superior serviceability are combined to provide a superior screed.
Maximum Paving Width | — |
Standard Paving Width | — |
Minimum Paving Width | — |
The AS4251 features a double width hydraulic power extension. Standard paving range from 2550 mm to 5000 mm provides maximum flexibility and great performances on job sites.
The screed plates incorporate a threaded bolt design that provide quick adjustment.
The fixed (standard version) or hinge-mounted (optional) end gates create a downward force to help contain the asphalt and follow the profile of the surface being paved.
Maximum Paving Width | — |
Standard Paving Width | — |
Minimum Paving Width | — |
Heating System | LPG & Electroc |
Extension Packages | 0.25/0.71 m |
The AS4251 features a double width hydraulic power extension. Standard paving range from 2550 mm to 5000 mm provides maximum flexibility and great performances on job sites.
The screed plates incorporate a threaded bolt design that provide quick adjustment.
The fixed (standard version) or hinge-mounted (optional) end gates create a downward force to help contain the asphalt and follow the profile of the surface being paved.
The 3rd joint design for double extending feature promotes stability and mat quality.
Each mechanical extension is equipped with a tamper blade and a vibrator box, with the exception of the 250 mm extensions, providing torsional resistance, rigidity and fast paving width adjustment.
The AS4251 offers an LPG screed plate heating system or an electric screed plate heating system. Both systems are highly efficient and provide fast warm-up. The LPG heating system features eight high-energy burners and optimum thermostatic temperature control. The electric heating system features a tractor-mounted generator, replaceable heating elements and operator friendly controls.
The generator system supplies power to the optional electric screed heat providing high reliability.
The right-hand auxiliary rear control panel provides full control for tamper and vibrators frequencies, screed assist & counterbalance adjustment and augers group raising/lowering.
The modular patented main screed control panels are mounted on each side of the screed. The left and right control panels include extensions in-out, paving thickness control, augers & conveyor switches, adjusting working range potentiometer and emergency & horn buttons. The LPG screed heat control panel includes electronic ignition for smoothing plates and automatic temperature control. The electric screed heat control panel (tractor option) includes on/off heat control switch, three pre-set temperature settings for each screed section, fault indicators and manual overrides for each screed plate section.
Data not available.