Excellent controllability and reliability, impressive lift capacity, better fuel efficiency, simplified service and a more comfortable operator station to increase your productivity and lower your operating costs.
Engine Model | C7 ACERT |
Net Flywheel Power | — |
Operating Weight | — |
The Cat® C7 engine with ACERT™ Technology offers better fuel efficiency and reduced wear. It works at the point of combustion to optimize engine performance and provide low exhaust emissions. By combining ACERT Technology with the new Economy Mode and Power Management, customers can balance the demands of performance and fuel economy to suit their requirements and application.
Quieter operation, lower engine emissions, less fluid disposal and cleaner service can help you meet or exceed worldwide regulations and protect the environment.
The hydraulic system has been designed to provide reliability and outstanding controllability with increased digging forces, lifting capacity and drawbar pull. The Cat Tool Control System provides enhanced flexibility. The Heavy Lift Mode maximizes lifting performance and maintains excellent stability.
Engine Model | C7 ACERT |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Operating Weight - Maximum | — |
Maximum Vertical Wall Digging Depth | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Maximum Travel Speed | — |
The Cat® C7 engine with ACERT™ Technology offers better fuel efficiency and reduced wear. It works at the point of combustion to optimize engine performance and provide low exhaust emissions. By combining ACERT Technology with the new Economy Mode and Power Management, customers can balance the demands of performance and fuel economy to suit their requirements and application.
Quieter operation, lower engine emissions, less fluid disposal and cleaner service can help you meet or exceed worldwide regulations and protect the environment.
The hydraulic system has been designed to provide reliability and outstanding controllability with increased digging forces, lifting capacity and drawbar pull. The Cat Tool Control System provides enhanced flexibility. The Heavy Lift Mode maximizes lifting performance and maintains excellent stability.
More productive. Faster cycle times for truck loading and rock scraping. Maintains optimum hammering frequency for effective, steady productivity.
Provides maximum space, wider visibility and easy access to switches. The monitor is a full-color graphical display that allows the operator to understand the machine information easily. Overall, the new cab provides a comfortable environment for the operator.
The compact, full-color, graphical display monitor displays machine, maintenance, diagnostic and prognostic information in twenty different languages, as well as the rear view camera image. The Economy Mode and Power Management is selected from the monitor. To minimize sun glare, the monitor angle is adjustable.
Caterpillar design and manufacturing techniques assure outstanding durability and service life from these important components. The 329D comes standard with grease lubricated tracks. Cat designed excavator undercarriage is stable, durable and low maintenance for good machine stability and transportability.
Caterpillar excavator booms and sticks are built for performance and long service life. Two types of booms and three sticks are available, offering a range of configurations suitable for a wide variety of applications. The bucket linkage pins have been enlarged to improve reliability and durability. All booms and sticks are stress relieved.
A variety of work tools, including buckets, couplers, hammers, crushers, pulverizers, multiprocessors, shears and grapples are available.
Fast, easy service has been designed in with extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics for increased productivity and reduced maintenance costs.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Data not available.