The 320D2 L carries long time proven features and is configured for heavy construction, will deliver great fuel savings and productivity in truck loading, trenching and lifting.
Engine Model | Cat C7.1 |
Net Flywheel Power | — |
Operating Weight | — |
Benefits to help get your work done efficiently and effectively.
Engine Model | Cat C7.1 |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - SAE J1349 | — |
Engine Power - ISO 14396 | — |
Note (1) | Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. |
Note (2) | The altitude capability (without aid) of 320D2 L is up to 4000 m (13,123 ft) with natural power derate above sea level. |
Note (3) | Rating at 1,800 rpm. |
Emissions | The 320D2 L meets Tier 3, Stage IIIA equivalent emission standards. |
Operating Weight | — |
Long Undercarriage - Minimum Operating Weight** | — |
Long Undercarriage - Maximum Operating Weight* | — |
Note (2) | **R5.7 (18'8") HD Reach Boom, R2.5 (8'2") B1 HD Reach stick, HD 1.2 m3 (1.57 yd3) bucket and 600 mm (24") shoes. |
Note (1) | *R5.7 (18'8") HD Reach Boom, R2.9 (9'6") B1 HD Reach stick, HD 1.2 m3 (1.57 yd3) bucket and 790 mm (31") TG shoes. |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Hydraulic Tank | — |
Hydraulic System - Including Tank | — |
Final Drive | — |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed - High | — |
Operation | — |
Travel | — |
Maximum Pressure - Swing | — |
Maximum Pressure - Equipment | — |
Maximum Pressure - Travel | — |
Main System - Maximum Flow - Total | — |
Brakes | SAE J1026/APR90 |
Cab/FOGS | SAE J1356 FEB88, ISO 10262 |
Bucket Tip Radius | — |
Maximum Loading Height | — |
Maximum Digging Depth | — |
Bucket Tip Radius | — |
Maximum Reach - Ground Line | — |
Maximum Reach - Ground Line | — |
ISO 6395 - Exterior | — |
ISO 6396 - Inside Cab | — |
Note (2) | Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. |
Note (1) | When properly installed and maintained, the cab offered by Caterpillar, when tested with doors and windows closed according to ANSI/SAE J1166 OCT98, meets OSHA and MSHA requirements for operator sound exposure limits in effect at time of manufacture. |
Maximum Loading Height | — |
Bucket Tip Radius | — |
Maximum Digging Depth | — |
Maximum Reach - Ground Line | — |
Benefits to help get your work done efficiently and effectively.
Data not available.