The new Cat 320D2 GC hydraulic excavator is engineered for low operating costs, simple routine maintenance, high productivity and long-term durability. Equipped with a four-cylinder, turbocharged Cat 3054CA engine, the new model is exceptionally fuel efficient, delivering fuel savings of 19 percent, compared with 320D2 L. Fuel saving results may vary depending on applications conditions, operator behavior and other external factors.
Engine Model | Cat® 3054CA |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® 3054CA |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Engine Power - ISO 14396 | — |
Net Power - SAE J1349 | — |
Operating Weight | — |
Maximum Operating Weight | — |
Minimum Operating Weight | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Final Drive | — |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed - High | — |
Maximum Travel Speed - Low | — |
Maximum Pressure - Equipment | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Boom Cylinder - Stroke | — |
Bucket Cylinder - Bore | — |
Bucket Cylinder - Stroke | — |
Stick Cylinder - Stroke | — |
Boom Cylinder - Bore | — |
Pilot System - Maximum Flow - Total | — |
Main System - Maximum Flow - Total | — |
Stick Cylinder - Bore | — |
Pilot System - Maximum Pressure | — |
Brakes | SAE J1026/APR90 |
Cab/FOGS | SAE J1356/FEB88, ISO 10262 |
Travel | — |
Operation | — |
Number of Shoes - Each Side - Long Undercarriage | 45 pieces |
Number of Carrier Rollers - Each Side | 2 pieces |
Number of Track Rollers - Each Side - Long Undercarriage | 7 pieces |
ISO 6395 - Exterior | — |
The ergonomically designed operator station is spacious, quiet, and comfortable, assuring high productivity during a long work day. All switches are located on the right-hand console for convenient access. HAVC console is under the left hand armrest.
The new monitor consists of the master caution lamp, buzzer, monitor display screen, and keypad. Easy to see the display information ergonomically. It has the capability of displaying information in 42 languages.
Low-effort pilot-operated joystick controls are designed to match your natural wrist and arm position for maximum comfort and minimum fatigue.
The suspension seat provides a variety of adjustments to accommodate a wide range of operators. All seats include a reclining back, upper and lower seat slide adjustments, and height and tilt adjustments, to meet operator needs for comfort and productivity. The head rest can be adjusted to meet individual height preferences, improving operator comfort and productivity during the course of a day.
Positive filtered ventilation with a pressurized cab is standard. Fresh air or re-circulated air can be selected with a switch on the left console.
The cab shell is attached to the frame with viscous rubber cab mounts, which dampen vibrations and sound levels while enhancing operator comfort. Thick steel tubing along the bottom perimeter of the cab, improves resistance to fatigue and vibration.
To maximize visibility, all glass is affixed directly to the cab, eliminating window frames. The upper front windshield opens, closes, and stores on the roof above the operator with a one-touch action release system.
Pillar-mounted wipers increase your operator's viewing area and offer continuous and intermittent modes.
The Cat 3054CA engine with 4 cylinders has been designed to meet Tier 2/Stage II emission standards. The proven 3054CA engine incorporates robust components and precision manufacturing you can count on for reliable and efficient operation. Less sensitive to low quality fuel, it boasts improved reliability while delivering reduced fuel consumption.
Automatic engine control is activated during no-load conditions which reduces engine speed to minimize fuel consumption.
The radial seal air filter features a double-layered filter core for more efficient filtration and is located in a compartment behind the cab. A warning is displayed on the monitor when dust accumulates above a preset level.
The 3054CA engine features an efficient filtration system to ensure good reliability to fuel injection system components. The number of filters has been increased to three. The primary filter and the secondary twin filters improve filtration efficiency and machine robustness.
The Cat 3054CA improves operator comfort by reducing sound and vibration.
Hydraulic system pressure is 35 000 kPa (5,076 psi) with 428 L/min (113.1 gal/min) flow from the two hydraulic pumps increases digging performance and productivity.
An independent pilot pump enables smooth precise control for the front linkage, swing, and travel operations.
The 320D2 GC hydraulic system and component locations have been designed to provide a high level of system efficiency. The main pumps, control valves, and hydraulic tank are located close together to allow for shorter tubes and lines between components, which reduce friction loss and pressure drops.
Boom and stick regeneration circuits save energy during boom-down and stick-in operation which increases efficiency, reduces cycle times and pressure loss for higher productivity, lower operating costs, and increased fuel efficiency.
Snubbers are located at the rod-end of the boom cylinders and both ends of the stick cylinders to cushion shocks while reducing sound levels and extending component life.
The rugged main frame is extremely durable and designed for the toughest applications.
Durable Cat undercarriage absorbs stresses and provides excellent stability. The standard undercarriage is well suited for applications that require frequent repositioning of the machine, restricted work space, or uneven rocky terrain.
The X-shaped, box-section carbody provides excellent resistance to torsional bending. Robot-welded track roller frames are press-formed, pentagonal units to deliver exceptional strength and service life.
Sealed and lubricated track rollers, carrier rollers, and idlers provide excellent service life to keep your machine in the field and working longer.
Cat front linkages are designed for maximum versatility, productivity, and high efficiency.
Cat buckets and Cat Ground Engaging Tools (GET) are designed and matched to the machine to ensure optimal performance and fuel efficiency.
These buckets are for digging in low-impact, low-abrasive material such as dirt, loam, and clay.
These buckets are designed for digging in low-impact, moderately abrasive materials such as dirt, loam, gravel, and clay.
E Series hydraulic hammers for Cat excavators, and backhoes are matched to Cat machines for optimum performance and durability in a wide variety of demolition and construction applications.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before. Cat Connect technologies offer improvements in these key areas: Equipment Management – increase uptime and reduce operating costs. Productivity – monitor production and manage job site efficiency. Safety – enhance job site awareness to keep your people and equipment safe.
LINK technologies wirelessly connect you to your equipment giving you access to essential information you need to know to run your business. Link data can give you valuable insight into how your machine or fleet is performing so you can make timely, fact-based decisions that can boost job site efficiency and productivity.
Product Link is deeply integrated into your machine, helping to take the guesswork out of equipment management. Easy access to timely information like machine location, hours, fuel usage, idle time and event codes via the online VisionLink user interface can help you effectively manage your fleet and lower operating costs.
The design and layout of the 320D2 GC was made with the service technician in mind. Most service locations are easily accessible at ground level to allow service and maintenance to get completed quickly and efficiently.
The air filter features a double-element construction for superior cleaning efficiency. When the air filter plugs, a warning is displayed on the cab monitor. Maintenance free batteries are standard along with a battery disconnect switch.
A service door on the right side of the upper structure allows ground-level access to the hydraulic pumps, hydraulic filters, engine oil filter, and fuel filters.
The left rear service door allows easy access to the engine radiator, hydraulic oil cooler, air-to-air aftercooler, and AC condenser. A reserve tank and drain cock are attached to the radiator for ground level maintenance.
A concentrated remote greasing block on the boom allows the greasing of hard-to-reach locations on the boom and stick.
The engine radiator fan is enclosed by a steel guard that provides protection when carrying out routine service and maintenance.
Anti-skid plating covers the entire upper structure and storage box to prevent slipping during maintenance. Safety is further enhanced with the addition of countersunk bolts to reduce trip hazards.
The 320D2 GC is equipped with Scheduled Oil Sampling (S∙O∙SSM) ports for the hydraulic system, engine oil, and coolant. Standard hydraulic test ports enable a service technician to quickly and easily find a problem in the event of service issue.
Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. You can also save money with our line of remanufactured components.
Your Cat dealers can provide specific recommendations with detailed comparisons of the Cat machines you are considering before you buy. This ensures you get the right size machine and appropriate work tools to meet all of your application needs.
Repair option programs guarantee the cost of repairs up front. Condition monitoring services and diagnostic programs such as scheduled oil sampling, coolant sampling, and technical analysis help you avoid unscheduled repairs.
Cat dealers offer a variety of product support agreements which can be tailored to meet your specific needs. These plans can cover the entire machine – including attachments – to help protect your investment.
Repair, rebuild, or replace? Your Cat dealers can help you evaluate the costs involved so you can make the right choice.
Data not available.