The IT38G's state-of-the-art design and superior quality maximizes productivity and delivers excellent breakout force, fast load and cycle times, and precise maneuvering for top all-around performance. In addition, the 8-bar linkage provides parallel lift throughout the entire lifting range.
Net Power - ISO 9249 | — |
Operating Weight | — |
Bucket Capacities | 2.2 to 2.5 m3 : 2.9 to 3.3 yd3 |
Net Power - ISO 9249 | — |
Engine Model | Cat? 3126 DITA |
Net Power - 80/1269/EEC | — |
Flywheel Power | — |
Maximum Flywheel Power | — |
Net Power - SAE J1349 | — |
Flywheel Power - DIN 70020 | 166 |
Peak Torque - 1,200 rpm - Net | — |
Total Torque Rise | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Bucket Capacities | 2.2 to 2.5 m3 : 2.9 to 3.3 yd3 |
Maximum Bucket Capacity | — |
Dump Clearance | — |
Static Tipping Load - Full Turn | — |
Breakout Force | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Bucket/Work Tool System - Relief Valve Setting | — |
Steering System - Pump Type | Full hydraulic power steering |
Hydraulic Cycle Time - Raise | — |
Hydraulic Cycle Time - Lower, Empty, Float Down | — |
Hydraulic Cycle Time - Total | — |
Hydraulic Cycle Time - Dump | — |
Brakes | Full-hyrdaulic actuated, oil-disc |
Front | Fixed front |
Rear | Oscillating rear (? 13?) |
Maximum Single-Wheel Rise and Fall | — |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Height - Top of ROPS | — |
Height - Top of Exhaust Pipe | — |
Height - Top of Hood | — |
Ground Clearance | — |
B-Pin Height - Standard | — |
Centerline Rear Axle to Edge of Counterweight | — |
Wheel Base | — |
Centerline of Rear Axle to Hitch | — |
The 3126 DITA Engine develops flywheel power and meets all current, and proposed worldwide emissions standards.
The unit fuel system increases fuel as the engine lugs back from rated sped, resulting in greater engine torque rise.
New waste gate design enhances performance and engine efficiency.
Jacket water aftercooler cools combustion air from the turbocharger for more efficient combustion, reducing smoke and emissions. This also extends piston ring and engine bore life.
Air intake heating (optional on some configurations) eases cold starts.
Individual, high-pressure unit injectors atomize fuel efficiently for fast response, increased fuel economy with low emissions.
Fuel pre-filter and water separator element combined with two high efficiency micron fuel filters, in series, ensure excellent fuel cleanliness, provide extended injector life, fuel system durability, and protection.
Camshaft roller followers reduce wear and frictional power losses for durability and fuel economy. Followers and pushrods can be replaced without removing the camshaft.
Two-piece, articulated pistons with forged steel crown and forged aluminum skirt provide durability, lower engine sounds levels, enhanced fuel efficiency with improved thermal and structural capability.
The crankshaft is forged and induction hardened for long-term durability.
The deep skirt engine block design ensures rigidity and reduces vibration.
Caterpillar engine oil is formulated to optimize engine life and performance and is strongly recommended for use in Cat diesel engines.
A large choice of factory remanufactured parts reduce total repair costs.
Low-effort hydraulic contols allow the operator to precisely maneuver bucket lift and tilt.
Caterpillar XT hose and couplings (2) are uniquely designed and tested to work together as a system for superior performance.
This optional Caterpillar system uses a nitrogen-oil accumulator in the hydraulic lift circuit that acts as a shock absorber.
Pressure taps allow quick diagnosis of the hydraulic system. As well, sampling valves provide easy access to hydraulic oil for analysis.
Load sensing steering maximizes machine performance by directing power through the steering system only when needed.
Caterpillar hydraulic oil offers maximum protection against mechanical and corrosive wear in all hydraulic systems.
This valve is an integral part of the quick coupler feature.
By using a switch in the cab, the operator can use the tilt lever to control the fourth valve.
The IT38G cab is a spacious and comfortable work environment that promotes productive operation. The new cab includes larger windows, better ergonomics and generous storage areas.
Larger windows improve the viewing area in all directions.
Automatic shift control allows the operator to concentrate on the work, not gear selection.
The quick kickdown button lets the operator downshift easily to a lower gear, saving time, increasing bucket fill factors and lowering cycle times.
Pilot-assisted hydraulic bucket control makes low-effort operation possible.
The padded, adjustable wrist rest helps reduce fatigue.
The load-sensing, steering system with flow amplification matches steering response to application requirements.
Dual suspended brake pedals serve brake and transmission neutralizer functions (left pedal only for neutralizer) so the operator can maintain high engine rpm for full hydraulic flow.
Generous storage space includes: lockable compartment for personal items; a coat hook; molded compartments for lunchbox, cooler, thermos, cup or can.
The ventilation is improved for better air flow to the operator and windows. Six repositioned vents throughout the cab keep air flowing.
Third valve control for actuating the quick coupler pin to retain attachments, or for controlling the hydraulic flow when using powered attachments.
The ride control switch allows the selection of three different modes.
Two-position return-to-work kickout switch allows the operator to choose between return-to-work positions for two different attchments.
Radio-ready means this cab includes a 12-volt converter, two speakers, antenna, wiring and brackets for entertainment radio installation.
Seat options include the standard seat with adjustable fore/aft position, seatback angle, lumbar support, bottom cushion height, armrest angle and suspension stiffness.
Other options are available for the IT38G operator station.
Fork configurations are as varied as the applications they serve.
The material handling arm provides a boom for placing material form overhead, great for lowering pipes or beams into position on construction projects.
Material handling buckets are designed for excellent performance in stockpile applications. Flat floor design. Bolt-on cutting edges are standard.
The high dump buckets are ideal for loading stockpiled, light material into high sided trucks or hoppers.
Grab and grip buckets load materials ordinary buckets can't reach; serrated jaws surround and capture materials on the sides and from below.
Side-dump buckets permit loaders to operate in congested worksites. Also dumps forward like a conventional bucket.
Logging, millyard and lumber forks are the ideal tools for handling a variety of materials.
Other work tools include rakes, tire loaders and brooms.
Other available buckets are: woodchip; coal; fertilizer; light material; rock; sand and gravel; landfill/refuse; multi-purpose.
Maintenance has never been more accessible than on G-Series machines.
Lockable, ground level service door on the right side gives quick access to engine oil fill and dipstick, coolant sight gauge, air filter indicator, rear grease fittings, and main battery disconnect switch.
The fuel tank provides extra capacity for long work days.
Grouped remote grease fittings allow ground level access for lubricating tilt and steering cylinder pins and rear axle oxcillation bearings.
Caterpillar fluid filters are especially designed to assure maximum component life.
Cat high efficiency fuel filters feature cellulose/synthetic blend media that remove particles that are two microns or larger, maximizing fuel injector life.
Caterpillar Radial Seal air filters do not require tools to service, reducing maintenance time.
Caterpillar Extended Life Coolant allows extended change intervals.
Caterpillar maintenance-free, high output batteries are designed for high cranking power and maximum protection against vibration.
Individual Multi-Row Modular core radiator reduces time to repair or replace the radiator.
The Electronic Technician provides self diagnostics of the Traction Control System, transmission and Payload Control System to allow effective and efficient troubleshooting by service personnel.
The sloped hood, electrically activated, tilts up for complete access to the engine, cooling system and other major components.
Sampling valve allow quick, clean access to engine, transmission and hydraulic oils, and provide the most representative oil samples for analysis.
Caterpillar engine, transmission and hydraulic oils deliver maximum performance and service life.
A large choice of factory remanufactured parts and dealer proposed repair options increases machine availability and reduces repair cost.
Cat Dealers offer a variety of product support agreements. Dealers will work with customers to develop a plan that best meets specific needs.
Make detailed comparisons of the machines under consideration before purchase.
Look past the initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost profits.
Choose from a wide range of maintenance services at the time a machine is purchased.
Repair, rebuild or replace? Cat Dealers can help evaluate the cost involved so the right choice can be made.
Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time.
Heavy duty axles and brakes are designed to last in all kinds of operating conditions.
Power shift transmission with automatic shift capability is designed and built by caterpillar.
Easy maintenance is designed into the transmission.
Optional Traction Control System is a state-of-the-art Caterpillar electronic system.
Optional limited-slip differentials and NoSPIN rear differentials are also available to deliver traction in poor underfoot conditions.
Data not available.