Performance you can feel with the capability to work in the most demanding applications. Unmatched operator comfort and efficiency in a world class cab. Revolutionary electronics and hydraulics for low-effort operation. Increased productivity with lower owning and operating costs.
Net Power - ISO 9249 | — |
Operating Weight | — |
Bucket Capacities | 3.8-6.1 m? 5.0-8.0 yd? |
Net Power - ISO 9249 | — |
Engine Model | Cat? C15 ACERT? |
Net Power - 80/1269/EEC | — |
Gross Power - SAE J1995 | — |
Net Power - SAE J1349 | — |
Bore | — |
Stroke | — |
Displacement | — |
Peak Torque - 1,200 rpm - Net | — |
Operating Weight | — |
Bucket Capacities | 3.8-6.1 m? 5.0-8.0 yd? |
Bucket Width | — |
Capacity - Reference bucket | — |
Type - Reference bucket | GP with teeth |
Breakout Force - Reference Bucket | — |
Maximum Bucket Capacity | — |
Dump Clearance | — |
Static Tipping Load - Full Turn | — |
Breakout Force | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Reverse - 4 | — |
Bucket/Work Tool System - Pump Output | — |
Bucket/Work Tool System - Relief Valve Setting | — |
Hydraulic Cycle Time - Raise | — |
Hydraulic Cycle Time - Lower, Empty, Float Down | — |
Hydraulic Cycle Time - Total | — |
Pilot System - Pump Output | — |
Hydraulic Cycle Time - Dump | — |
Brakes | Meets required standards. |
Front | Fixed front |
Rear | Oscillating +/- 13? |
Maximum Single-Wheel Rise and Fall | — |
Tires | Choose from a variety of tires to match your application. |
ROPS/FOPS | Meets SAE and ISO standards. |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
B-Pin Height - Standard | — |
Centerline Rear Axle to Edge of Counterweight | — |
Ground Clearance | — |
Height - Top of ROPS | — |
Centerline of Rear Axle to Hitch | — |
Height - Top of Hood | — |
Height - Top of Exhaust Pipe | — |
Wheel Base | — |
The Cat 980H is built on the legendary 980 platform. Many of the systems designed for and proven on the 980G Series II and previous models are still in use today for the 980H. Planetary powershift transmission, cab, separated cooling system, integrated braking system, free wheel stator torque converter, frames - all contribute to the proven reliability of the 980H.
ACERT Technology has been proving itself in on-highway trucks since March 2003, and more recently in field tests of off-highway equipment. This technology allows Cat engines to meet durability and reliability expectations without sacrificing fuel economy or performance.
The first priority of the Caterpillar® dealer is to keep your loader up and running when you need it. The entire global network of 206 independently-owned Cat dealers is the best in the world at distributing parts and equipment. They are there when and where you need them.
Caterpillar provides an unsurpassed level of personalized service for your wheel loader. With 23 parts distribution centers in 11 countries, most parts can be delivered in 24 hours. All parts supplied by Caterpillar are manufactured to original equipment specifications. Retrofit kits are available to update machines to current technology. Cat Classic™ Parts for older machines are specially made to Cat specifications at a lower cost. All parts to repair your machine - batteries, seals, filters, fluids, hydraulics, engine parts - are designed and manufactured to work together efficiently and effectively as a system.
Cat engines and major components are designed to be remanufactured and provide multiple life cycles. The Cat Reman program is more extensive than most rebuild programs. Components are actually remanufactured in the factory to original specifications with necessary product updates. Strict reuse guidelines and unparalleled quality control ensure that reman products provide the reliability and durability that you expect from Caterpillar. Reman products are stocked in distribution centers around the world and are ready to install to minimize downtime, maintain productivity and profitability.
Need routine maintenance or unplanned repair? Cat field service technicians have the experience and tools necessary to service your loader on site. Field service trucks are fully loaded with state-of-the-art tools and diagnostic equipment as well as specifications and schematics for every Cat machine. Technical experts at the dealer shop and at Caterpillar provide assistance to every field service technician. When on-site repair isn't enough, Cat dealer shops are fully-equipped to service your loader quickly.
Your Cat dealer can help you decide the best acquisition options for your operation. They can help you calculate owning and operating costs and how the available financing options can contribute to your bottom line.
The 980H retains the same basic structures as the 980G Series II. Full box section engine end frame absorbs shock loads and twisting forces while supporting the driveline for rigid component alignment. The frame is over 90 percent robotically welded providing deep weld penetration for maximum durability and fatigue strength. The non-engine end frame provides a solid base for the front axle, lift arms and tilt cylinders. The fabricated four-plate loader tower resists shock loads and loading stresses. Lift arms are solid steel, providing superior strength, excellent dump clearance and reach while maintaining visibility to the bucket. The cast steel cross tube is heat treated for maximum resistance to torsion and impact loads. Z-bar linkage generates exceptional breakout forces and good rack back angle for better bucket loading and material retention. The spread hitch design of the 980H articulation joint reduces stress loads on the hitch pin and roller bearings for long service life.
A new hood has been designed for the 980H. Two layers thick, the new hood provides improved durability while maintaining visibility to the ground. The reinforced hood is more resistant to wind and mud build-up. The actuation system has also been improved. Electrohydraulically activated twin lift cylinders significantly reduce lift and lower time.
The ladder on the 980H is integrated into the side of the machine. The self-cleaning steps are protected from debris build-up. A five-degree incline allows easy entry and exit to the cab.
The 980H is equipped with a transmission that has proven itself for over 40 years. And the addition of the Electronic Clutch Pressure Control (ECPC) system adds a new level of durability to the transmission. ECPC modulates clutch engagement individually to allow smoother speed and directional shifts and provide longer component life than the transmission in the 980G Series II.
ACERT Technology combines proven systems with innovative new technologies to precisely deliver fuel to the combustion chamber. It maintains engine performance, efficiency and durability while dramatically reducing emissions. The C15 engine used in the 980H has a strong track record of reliability, durability and power density in both off-highway equipment and on-highway trucks. In fact, millions of reliable road miles have garnered it the J.D. Power & Associates award for customer reliability. The robust design of the C15 required very few modifications to accommodate the higher cylinder pressures associated with ACERT Technology. Although ACERT Technology itself is new, much of the componentry is the same as used in previous engines. Electronic controllers are the brains of ACERT Technology. The advanced electronic controllers used in Cat engines were first introduced in the early 1990s and have a proven track record of performance and reliability. The C15 engine features the Cat Mechanically Actuated Electronic Unit Injection (MEUI) fuel system. The MEUI fuel system is a highly evolved system with proven reliability and durability in the field.
The Caterpillar Monitoring System (CMS) tracks critical machine systems to alert the operator to potential need for service. Three levels of warning allow the operator to assess the situation more accurately. CMS is tied to the engine, transmission, hydraulics and brakes - connecting all major systems allows the loader to work as a fully integrated system - from the linkage to the engine.
Choose between manual or automatic shift modes in the cab. This flexible feature increases operator efficiency and optimizes machine performance.
Match transmission shifting patterns to machine applications requirements. Variable Shift Control improves shift quality and fuel efficiency in certain applications by allowing the transmission to upshift at lower engine RPMs.
Four idle control settings help maximize fuel efficiency and provide flexibility in managing idle speeds based on application requirements. Hibernate Mode allows idle speed to drop after a preset time to provide lower fuel consumption, reduced sound and emissions. Work Mode provides flexibility in working engine idle speeds. Warm Up Mode is designed to keep the machine consistently warm in cold conditions. Low Voltage Mode prevents battery drain due to high electrical loads from attachments.
The engine automatically compensates for parasitic loads, like the fan and air conditioner, to maintain a consistent level of productivity.
Reduce steering movements by a factor of 14 with Command Control Steering as compared to conventional steering. A conventional steering wheel requires two to three 360° turns to complete one turn of the loader - the Command Control wheel moves ±70° with only 6 lb (26 N) steering pressure to complete a turn - reducing operator fatigue.
The optional Ride Control System improves ride, performance and load retention when traveling over rough terrain. Operators gain confidence moving at higher speeds in load and carry operations decreasing cycle time and increasing productivity.
Scales, designed specifically for Cat machines, are built into the lift arms to allow on-the-go weighing of material in the bucket. Operators load trucks more accurately and efficiently. Loading trucks right the first time equates to quicker cycles for the operator, increased efficiency at the scale house and more productivity for your operation. Payload Control is available as a factory-installed option. A printer is also available for printing driver tickets and a variety of reports.
The optional Caterpillar Autolube System provides precise, automatic lubrication of pins and bushings - during loader operation. Automatic lubrication reduces time spent on daily maintenance and downtime for unplanned repairs due to inadequate greasing - improving productivity.
Well-received by both experienced and novice operators, the optional Aggregate Autodig is available to automate the loading process. Operators get consistently full payloads without touching the controls.
A variety of buckets, work tools and couplers are available from the factory or your Caterpillar dealer to customize the 980H for your operation.
Quick couplers provide unmatched versatility for wheel loaders. Buckets and work tools can be changed in seconds without leaving the cab for maximum productivity.
General purpose buckets provide good all-around performance for stockpiling, rehandling, excavating and bank loading. A heavy duty general purpose bucket can be used for more abrasive applications.
The material handling bucket is a flat-floor bucket used for handling stockpiled materials such as aggregates or other easy-to-load materials requiring moderate breakout force.
Rock buckets are designed for face or bank loading in mining or quarry applications. The straight-edge rock bucket provides higher breakout force and increased dump clearance. The spade-edge rock bucket offers better penetration.
Waste buckets are designed for long life in the harsh world of refuse applications. The high capacity bucket is well-suited for loading, sorting and other transfer station work.
Coal buckets maximize productivity in loading and stockpiling applications of coal and other materials of the same density.
The heavy duty quarry bucket is available for high-impact or high-abrasion quarry applications.
Woodchip and clean-up buckets are available for forestry and millyard applications.
Logging, millyard and pallet forks are available for forestry and material handling applications.
Other specialty work tools, such as material handling arms and snow plows, are available for the 980H. Contact your local Caterpillar dealer for application and availability information.
Several GET options are available from Caterpillar for the 980H buckets. A cast corner adapter is incorporated into the design of the buckets that allows a tooth to be placed on the extreme corner for protection against base bucket wear. Reversible bolt-on cutting edges (BOCE) and a bolt-on half-arrow cutting edge are also available for the 980H buckets. The Cat K Series™ tooth system features an easier-to-install tip and provides very secure tooth retention. No special tools are required for installation or removal.
When you have a specialized operation, you need a specialized wheel loader to be productive. A variety of machine arrangements are available for the 980H.
Looking to increase productivity in your quarry? Two packages are available for the 980H to provide that increase. The Aggregate Loader Package provides the 8 yd3 (6.1 m3) general purpose bucket. The Premium Yard Loader Package provides the ultimate in productivity and convenience options at an exceptional value. Autolube, Aggregate Autodig, Payload Control and Ride Control will reduce operator fatigue and make your wheel loader the most productive aggregate loader available.
The Forest Machine Arrangement equips the 980H with an extreme service transmission, heavy duty tilt cylinders and 4,500 lb (2041 kg) counterweight for the strength and durability required to be productive in this tough application. Logging and millyard forks, woodchip and clean-up buckets can be added to equip the 980H for forestry applications.
Heavy duty guarding and special features designed specifically for industrial applications, such as waste and scrap handling, allow the 980H to withstand the harshest of conditions. Work tools designed specifically for these applications can be added to the machine.
The Steel Mill Arrangement gives the added protection needed for extended life and lower operating costs in this rugged environment. The arrangement includes steel guarding for critical components, an extreme service transmission, heavy-duty engine and transmission mounts, hydraulic hose protection, insulated battery mounting, remote engine shutdown, remote parking brake release, transmission override, steel cable ladder, steel command control steering shaft cover, seal mounted windshield for quick replacement, narrow steel front fenders, EcoSafe FR46 hydraulic fluid (optional), and the front access platform (optional). Slag buckets are also available.
A high lift arrangement is available for applications where additional dump clearance is required. All 980H buckets fit both the standard and high lift arrangements.
The operator sound level for the 980H has been reduced by 4 dB(A) - to 76 dB(A) - a 50 percent improvement over the 980G Series II. The improvement in sound level was made possible by the addition of insulation to the doors and front panels, as well as the rear and floor of the cab. Cab pressurization has been improved which also contributes to the lower sound level. Also, an optional low sound attachment reduces spectator sound levels to 107 dB(A) and operator sound pressure to 72 dB(A).
An integrated ladder with self-cleaning steps keeps debris build-up to a minimum. The ladder is at a 5-degree incline for easy entry and exit. Platforms are wide allowing safe movement to the front or rear of the machine. The main cab door opens a full 180 degrees and latches in place to allow safe navigation to the rear of the machine.
The 980H provides excellent visibility to both the front and rear of the machine. Distortion-free flat glass stretches to the floor of the cab for excellent visibility to the bucket. Wet-arm wipers on both front and back keep the windows clean in any condition. The cab roof has channels that direct rain off the corners of the cab keeping windows clear. An overhang on all sides protects the operator from glare. An optional windshield cleaning package provides additional steps and handrails to provide easy access for cleaning the windows. An optional rear vision camera is available to more closely monitor movement behind the wheel loader.
The main control panel on the 980H is located high on the right ROPS post - keeping everything within reach of the operator while maintaining visibility to the ground. Clear graphical symbols make the switches easy to understand and operate. Keeping all switches and controls conveniently placed allows better efficiency and improved productivity all while minimizing operator fatigue.
The Cat C-500 Series Comfort seat is built strong and durable and is 6-way adjustable to accommodate all-sized operators. The cast one-piece back and seat pan prevent protrusions under the cushions. The seat features an automotive-style lumbar support for maximum comfort. The right hand armrest with integrated implement controls adjusts for comfortable convenient operation. A heated seat option is available for additional comfort in cold conditions.
Command Control Steering is a load-sensing system that links the steering wheel and frame angle positions to provide the proper amount of steering control. The speed the machine turns is proportional to the steering wheel position. Less than 6 lb (26 N) steering effort is required by the operator, regardless of conditions. Full machine articulation is accomplished with a ±70° turn of the wheel - versus two to three 360° turns of a conventional steering wheel. The Command Control Steering wheel contains the forward/neutral/reverse switch and the upshift/downshift button - allowing the left hand to shift while remaining on the steering wheel at all times. Implement controls are integrated into the right armrest so they move with the operator.
With the 980H, horsepower and shift points can be tailored to match application requirements in turn improving fuel economy. Caterpillar allows operators to choose between two horsepower settings through the Variable Shift Control (VSC) dial. When the dial is positioned in the Standard Mode (1), operators will realize 349 constant net horsepower and shifts occurring at higher engine rpm's. In the Intermediate Mode (2) operators will experience 319 constant net horsepower and transmission shifting at lower rpm's. Using the Economy Mode (3) engine rpm's at which shifting occurs will be further reduced while constant net horsepower remains at 319.
Based on Caterpillar testing, the fuel economy of Cat engines with ACERT Technology is 3 to 5 percent better than current competing technologies. This fuel economy is directly related to the complete combustion of fuel due to the integration between the electronic control that monitors conditions, the air management system that controls air volume and the fuel injection system that delivers just the right amount of fuel as needed.
Caterpillar provides an unsurpassed level of personalized service for your wheel loader. With 23 parts distribution centers in 11 countries, most parts can be delivered in 24 hours. Easy access to parts reduces downtime waiting for parts delivery - and allows your wheel loader to be more productive.
Owning quality equipment is a very important factor in maintaining resale value. Cat not only supplies quality equipment but also provides the product and dealer support to ensure the reliability and durability of your machine. The high level of expertise of the Cat dealer service department ensures that repairs are done properly with genuine Caterpillar parts. Customer Support Agreements can help you control the cost of machine ownership. Dealer support programs, like S•O•S Fluid Analysis, monitor machine condition providing more consistent uptime and machine availability. Genuine Cat quality, a known machine condition and documented service history all contribute to the high resale value of Cat equipment.
Buy, lease or rent; Cat Financial has an acquisition plan that fits your operation. The advantage of working with Cat Financial to arrange the financing of your machine is that Cat understands your business.
Sight gauges and ground level maintenance points make daily maintenance simple and easy. Sight gauges are provided for transmission oil, hydraulic oil and radiator coolant. All are easily visible and eliminate the risk of contamination from opening reservoirs daily. Ground level access to maintenance points reduces daily start-up time, ensures that daily maintenance gets done and reduces operator fatigue from climbing on the machine to do daily checks. Grease fittings for both the non-engine end frame and engine end frame lubrication points are contained in the front hitch area. Remote grease lines come together in two convenient central lube banks on the left side of the machine. U-joints are lifetime lubricated. Batteries are maintenance free and easy to access in slide-out battery boxes on both sides of the machine.
A port on the axle contains a visual indicator to determine brake wear. A service technician can easily measure and track brake wear at a glance.
Simple, clean draining of engine oil, transmission oil and hydraulic oil is standard on the 980H with the ecology drains. The axle oil ecology drain is optional.
Reduce time spent on daily maintenance and downtime for unplanned repairs due to inadequate greasing with the optional Caterpillar Automatic Lubrication System. Precise lubrication of pins and bushings at specific intervals improves component wear and reduces ground contamination from excessive greasing.
The Next Generation Modular Radiator (NGMR) cores are a modular design permitting replacement of a single core without removing the entire radiator - reducing repair costs and downtime. A sight gauge located on the shunt tank allows quick service checks. The perforated, corrugated grill swings out for easy access to the cooling cores. Full width air conditioner condenser and oil cooler cores also swing out 45° to allow easy cleaning of the rear radiator face. Hinged panels on either side of the radiator support structure provide access to the front face of the radiator and ATAAC for easy cleaning.
The entire operator station can be removed in about 45 minutes and is easily replaceable. Four wiring harnesses, two heater lines, the steering drive shaft and two bolts for the brake valve are all that need to be disconnected - no wires need to be cut. The air conditioner is unhooked using the quick disconnects so no refrigerant is lost. An optional windshield cleaning package consists of two steps for the loader front frame and two additional handrails. This optional package allows access to the full front windshield.
Trust the Caterpillar Monitoring System to watch out for your machine. Continuous monitoring of critical systems ensures that you'll be warned of problems before they turn serious. Three categories of warnings - from visual to visual/audible - will be provided to the operator, depending on the severity of the situation.
Cat field service technicians have the experience and tools necessary to service your loader on site. Field service trucks are fully loaded with state-of-the-art tools and diagnostic equipment as well as specifications and schematics for every Cat machine. Technical experts at the dealer shop and at Caterpillar provide assistance to every field service technician. When on-site repair isn't enough, Cat dealer shops are fully-equipped to service your loader quickly.
Data not available.