/  Equipment  /  Wheel Loaders  /  Medium Wheel Loaders

966HNon-Current

966H - COSA

Overview

Performance you can feel with the capability to work in the most demanding applications. Unmatched operator comfort and efficiency in a world class cab. Revolutionary electronics and hydraulics for low-effort operation. Increased productivity with lower owning and operating costs.

Specifications

Units: 
Net Power - ISO 9249
Bucket Capacities 3.5-4.8 m3
Engine Model C11 ACERT
See more

Benefits & Features

Reliability and Durability

Proven Components And Technology. - ACERT Technology Maintains Performance, Efficiency And Durability While Meeting Emissions Regulations. - Heavy Duty Components Stand Up To All Operating Conditions. - Strong, Solid Structures Built To Last.

Productivity and Versatility

Improved Cycle Times With Load-Sensing Hydraulic System. - Constant Net Horsepower Through The Operating Range. - Aggregate Autodig Automates The Loading Process. - Special Machine Arrangements For Specialized Applications. - Large Variety Of Cat Work Tools.

Operator Comfort

Easy Entry And Exit. - Excellent Visibility. - Comfortable Environment With Controlled Vibration. - Choice of Steering And Implement Control Systems.

  May 22, 2024

Specifications

Units: 
Engine
Net Power - ISO 9249
Engine Model C11 ACERT
Gross Power - SAE J1995
Buckets
Bucket Capacities 3.5-4.8 m3
Hydraulic System
Steering System - Pump Type Piston
Brakes
Brakes Meets required standards.
Axles
Front Fixed front
Rear Oscillating +/- 13?
Tires
Tires Choose from a variety of tires to match your application.
Cab
ROPS/FOPS Meets ISO standards.

Benefits & Features

Reliability and Durability

Proven Components And Technology. - ACERT Technology Maintains Performance, Efficiency And Durability While Meeting Emissions Regulations. - Heavy Duty Components Stand Up To All Operating Conditions. - Strong, Solid Structures Built To Last.

Productivity and Versatility

Improved Cycle Times With Load-Sensing Hydraulic System. - Constant Net Horsepower Through The Operating Range. - Aggregate Autodig Automates The Loading Process. - Special Machine Arrangements For Specialized Applications. - Large Variety Of Cat Work Tools.

Operator Comfort

Easy Entry And Exit. - Excellent Visibility. - Comfortable Environment With Controlled Vibration. - Choice of Steering And Implement Control Systems.

Serviceability

Service Centers For Convenient Maintenance. - Exceptional Access To Service Points. - Monitoring Systems And Dealer Support Both Reduce Unexpected Downtime.

Owning and Operating Cost

Proven Fuel Efficiency. - Superior Maintenance. - Electronic Systems Monitor Product Health And Performance. - Complete Dealer Support.

View 360