/  Equipment  /  Wheel Loaders  /  Medium Wheel Loaders

966M (Tier 3/Stage IIIA)Non-Current

966M - 2016, Tier 3, Stage IIIA, NACD, EU, ANZ

Overview

The new 966M Wheel Loader has an ACERT™ engine equipped with a combination of proven electronic, fuel, and air components. Applying proven technologies systematically and strategically lets us meet our customer's high expectations for productivity, fuel efficiency, reliability and service life. Deep system integration results in reduced emissions, improved performance and improved fuel economy without interrupting machine performance making it seamless to operators. Aggregate Handler and other optional configurations are available. (Optional configuration and equipment may vary from region to region. Consult your Caterpillar representative for further details.)

Specifications

Units: 
Operating Weight
Engine Model Cat C9.3 ACERT
Displacement
See more

Benefits & Features

Key Features

Benefits to help get your work done efficiently and effectively

RELIABILITY, PRODUCTIVITY AND FUEL EFFICIENCY

    • 10% more fuel efficient than K Series*
    • Up to 25% more efficient than H Series*
    *Fuel efficiency is measured in mass of material moved per volume of fuel burned. Average efficiency improvement as tested and analyzed for an average composite cycle and stand configuration with variations per comparable model with and without economy mode active. Factors influence result variation such as, but not limited to, machine configuration, operator technique, machine application, climate, etc.

Linkage and Work Tools

    • Performance Series buckets and range of work tools
    • Fusion™ « zero-offset » coupler (option)

  June 5, 2024

Specifications

Units: 
Engine
Engine Model Cat C9.3 ACERT
Displacement
Maximum Gross Power - 1,800 rpm - ISO 14396 - Metric
Maximum Gross Power - 1,800 rpm - SAE J1995
Maximum Gross Power - 1,800 rpm - ISO 14396
Maximum Net Power - 1,700 rpm - SAE J1349
Net Power - ISO 9249
Maximum Gross Power - 1,800 rpm - SAE J1995 - Metric
Maximum Net Power - 1,700 rpm - SAE J1349 - Metric
Maximum Net Power - 1,700 rpm - ISO 9249
Maximum Net Power - 1,700 rpm - ISO 9249 - Metric
Peak Gross Torque - 1,200 rpm - SAE J1995
Maximum Net Torque - 1,000 rpm
Peak Gross Torque - 1,200 rpm - ISO 14396
Service Refill Capacities
Cooling System
Crankcase
Transmission
Hydraulic Tank
Differential - Final Drives - Rear
Differential - Final Drives - Front
Fuel Tank
Sound
With Cooling Fan Speed at 70% of Maximum Value - Operator Sound Pressure Level (ISO 6396:2008)**
Note (1) *Distance of 15 m (49.2 ft), moving forward in second gear ratio.
With Cooling Fan Speed at 70% of Maximum Value - Exterior Sound Power Level (ISO 6395:2008)** 108 Lwa***
With Cooling Fan Speed at Maximum Value - Operator Sound Pressure Level (ISO 6396:2008)
Note (2) **For machines in countries that adopt the ?EU Directives.?
With Cooling Fan Speed at Maximum Value - Exterior Sound Power Level (ISO 6395:2008)
With Cooling Fan Speed at Maximum Value - Exterior Sound Pressure Level (SAE J88:2013) 76 dB(A)*
Note (3) ***European Union Directive ?2000/14/EC? as amended by ?2005/88/EC.?
Weights
Operating Weight
Note Weight based on a machine configuration with Michelin 26.5R25 XHA2 L3 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link, manual diff lock/open axles (front/rear), power train guard, secondary steering, sound suppression and a 4.2 m3 (5.5 yd3) general purpose bucket with BOCE.
Transmission
Forward - 1
Forward - 2
Forward - 3
Forward - 4
Reverse - 1
Reverse - 2
Reverse - 3
Reverse - 4
Note Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 826 mm (32.5 in) roll radius.
Operating Specifications
Breakout Force
Static Tipping Load - Full 37° Turn - With Tire Deflection
Static Tipping Load - Full 37° Turn - No Tire Deflection
Note (1) For a machine configuration as defined under ?Weight.?
Note (2) Full compliance to ISO 143971:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing.
Bucket Capacities
Bucket Capacities 2.5-9.2 m? (3.25-12.0 yd?)
Hydraulic System
Implement System - Maximum Operating Pressure
Implement System - Maximum Pump Output at 2,200 rpm
Implement Pump Type Variable Displacement Piston
Hydraulic Cycle Time - Total
Dimensions - High Lift
Wheel Base
Height - Top of ROPS
Centerline of Rear Axle to Hitch
Tread Width
Hinge Pin Height at Carry
Overall Length - Without Bucket
Rack Back - Carry Height 49 degrees
Height - Top of Hood
Rack Back at Ground 39 degrees
Note All dimensions are approximate and based on L3 XHA2 tires.
Rack Back - Maximum Lift 71 degrees
Centerline of Rear Axle to Edge of Counterweight
Hinge Pin Height at Maximum Lift
Lift Arm Clearance at Maximum Lift
Height - Top of Exhaust Pipe
Ground Clearance
Maximum Width over Tires
Dimensions - Standard Lift
Ground Clearance
Height - Top of Exhaust Pipe
Overall Length - Without Bucket
Centerline of Rear Axle to Hitch
Height - Top of ROPS
Note All dimensions are approximate and based on L3 XHA2 tires.
Hinge Pin Height at Carry
Centerline of Rear Axle to Edge of Counterweight
Tread Width
Maximum Width over Tires
Hinge Pin Height at Maximum Lift
Rack Back at Ground 42 degrees
Lift Arm Clearance at Maximum Lift
Height - Top of Hood
Wheel Base
Rack Back - Carry Height 50 degrees
Rack Back - Maximum Lift 62 degrees

Benefits & Features

Key Features

Benefits to help get your work done efficiently and effectively

RELIABILITY, PRODUCTIVITY AND FUEL EFFICIENCY

    • 10% more fuel efficient than K Series*
    • Up to 25% more efficient than H Series*
    *Fuel efficiency is measured in mass of material moved per volume of fuel burned. Average efficiency improvement as tested and analyzed for an average composite cycle and stand configuration with variations per comparable model with and without economy mode active. Factors influence result variation such as, but not limited to, machine configuration, operator technique, machine application, climate, etc.

Linkage and Work Tools

    • Performance Series buckets and range of work tools
    • Fusion™ « zero-offset » coupler (option)

Engine and Aftertreatment Advancements

    • Cat® C9.3 ACERT engine
    • Meets U.S. EPA Tier 3/EU Stage IIIA equivalent emissions standards
    • Productive economy mode

Transmission Advancements

    • Powershift transmission with single clutch speed shifts and torque based down shifts
    • Lock up clutch torque converter with lock-to-lock shifting
    • Split flow oil system and multi-viscosity oil

Axle Advancements

    • On-the-go disc-type front differential locks (front and rear fully automatic option)
    • Caliper disc parking brake
    • Bevel gear shrouds

Next Generation Hydraulic Systems

    • Next generation main valve
    • Next generation ride control system with dual accumulators
    • Next generation implement pump with increased displacement
    • Full flow and kidney loop filtration
    • Load-sensing hydraulics with simultaneous hydraulic functions
    • 3rd and 4th function (option)

EASE OF OPERATION – Best-in-class Operator Environment

    • Optimized all-around visibility
    • E-H joystick steering (steering wheel optional)
    • Touch screen multifunction color display with integrated controls and rearview camera
    • Stair-like ingress and egress
    • New wider door and increased glass area
    • Seat-mounted fingertip electro-hydraulic implement controls
    • Large convex rearview mirrors with integrated spot mirror
    • Remote door opening (option)
    • Automatic climate control
    • Viscous cab mounts
    • Low operator sound levels

EASE OF OPERATION – Advanced Technology with Cat Connect

    • Link technologies, like Product Link™ to monitor equipment and manage production using online VisionLink® software
    • Payload technologies, like Cat Production Measurement (option) to measure payloads and optimize productivity
    • Detect technologies, like the rear vision camera to keep people safe and help the operator work more productively

SERVICE ACCESS

    • One-piece tilting hood with side and rear doors
    • Centralized service centers for hydraulic and electrical components
    • Windshield cleaning platform and harness tie-off

View 360