The new Cat® D7 dozer delivers more productivity and high drive undercarriage value. Fully automatic 4-speed transmission makes efficient operation easy. The broadest range of technology features in the industry help you make the most of your equipment investment.
Engine Model | Cat C9.3B |
Power - Net | — |
Operating Weight | — |
Engine Model | Cat C9.3B |
Power - Net | — |
Emissions | UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA |
Net Power - Rated - ISO 9249/SAE J1349 | — |
Net Power - Rated - ISO 9249/SAE J1349 (DIN) | — |
Build Number | 17A |
Note (1) | Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner and alternator. Net power is tested per ISO 9249:2007 and SAE J1349:2011. |
Note (4) | Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full Technical Specifications document. |
Operating Weight | — |
Note (1) | Standard SU operating weight includes ripper with three shanks adding approximately 2993 kg/6596 lbs. LGP S operating weight with drawbar. |
Power Train | Fully Automatic 4-Speed |
Fuel Tank | — |
Operating Weight | — |
Ground Pressure | — |
Width of Standard Shoe | — |
Blade | Semi-Universal (SU) |
Blade Capacity | — |
Operating Weight | — |
Ground Pressure | — |
Width of Standard Shoe | — |
Blade | Straight (S) |
Blade Capacity | — |
Operating Weight | — |
Ground Pressure | — |
Width of Standard Shoe | — |
Blade | Universal Landfill (U) |
Blade Capacity | — |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.36 kg of refrigerant which has a CO2 equivalent of 1.946 metric tonnes. |
Note (2) | Some features and configurations may not be available in all areas. Please consult your Cat dealer for availability. |
Data not available.