From loading and sorting to excavation and spreading cover material, the track loader is one of the most versatile pieces of equipment in your landfill or transfer station. Waste Handling arrangements feature added guarding and seals to gives you a purpose-built machine to take on the challenges of waste applications. A choice of buckets and track shoes allow you to further optimize the machine for greater performance and service life. The new Cat crawler loaders offer added fuel efficiency over the previous models, as well as greater comfort and improved implement and steering response.
Engine Model | Cat C9.3 ACERT |
Operating Weight | — |
Capacity - General Purpose Landfill | — |
Engine Model | Cat C9.3 ACERT |
Emissions | Tier 4 Final/EU Stage IV/Korea Tier 4 |
Engine Power - Maximum - SAE J1995 | — |
Engine Power - Maximum - ISO 14396 (DIN) | — |
Net Power - Rated - ISO 9249/SAE J1349 (DIN) | — |
Bore | — |
Stroke | — |
Displacement | — |
Note (1) | Engine ratings at 1,800 rpm. |
Note (2) | All nonroad Tier 4 Interim and Final, Stage IIIB and IV and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) with 15 ppm (mg/kg) of sulfur or less, or up to B20 biodiesel blended with ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. |
Note (3) | Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. |
Operating Weight | — |
Capacity - General Purpose Landfill | — |
Capacity - General Purpose | — |
Capacity - Performance Series | — |
Capacity - Multi-Purpose | — |
Capacity - Landfill | — |
Bucket Width - General Purpose | — |
Bucket Width - Performance Series | — |
Bucket Width - Multi-Purpose | — |
Bucket Width - Landfill | — |
Note | Bucket equipped with teeth and segments. |
Fuel Tank | — |
Cooling System | — |
DEF Tank | — |
Operating Weight | — |
Shipping Weight | — |
Track Shoe Type | Double Grouser |
Track Shoe Width - Standard Shoe/Center Hole | — |
Track Rollers/Shoes - Each Side | 7 Rollers/40 Shoes - Each Side |
Track on Ground | — |
Ground Contact Area - Standard Shoe/Center Hole | — |
Ground Pressure - Standard Shoe/Center Hole** | — |
Grouser Height | — |
Track Gauge | — |
Link Pitch | — |
Note (1) | **ISO 16754:2008. |
Note (2) | Ground pressure is calculated using operating weight of machine with General Purpose bucket, teeth and segments. |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes. |
Overall Machine Width without Bucket: With Standard Tracks - 480 mm (19.7 in) Shoes | — |
Overall Machine Width without Bucket: With Wide Gauge Tracks - 800 mm (31.5 in) Shoes | — |
Ground Clearance | — |
Machine Height - Top of Cab | — |
Length - Front of Track | — |
Overall Machine Length* | — |
Carry Position Approach Angle | 15° |
Digging Depth* | — |
Maximum Rollback - Ground | 43° |
Maximum Rollback - Carry Position | 47° |
Bucket Height - Carry Position | — |
Reach at Full Lift Height and 45° Dump* | — |
Clearance at Full Lift Height and 45° Dump* | — |
Maximum Rollback - Fully Raised | 59° |
Maximum Dump, Fully Raised | 49° |
Grading Angle | 85° |
Height - Bucket Hinge Pin | — |
Overall Machine Height - Bucket Fully Raised | — |
Height - Top of Seat with Headrest | — |
Height - Top of Stack | — |
Ramp Angle | 29° |
Note | Dimensions vary with bucket. Refer to Operating Specifications chart. |
More fuel efficient Cat engines with ACERT technology and Eco Mode combine to give you a 10-25 percent reduction in fuel use.*
Smarter power train management gives you power when you need it and improved implement and steering response.*
Cab updates offer added comfort and convenience for operators. New handles and steps make access/egress even easier from the front or the back of the tracks.
Remote monitoring with Product Link™/VisionLink® helps you manage your fleet more effectively and profitably.
Note: Extreme Service model shown. Guarding and features may vary by machine model. Please consult your Cat dealer for details.
*Compared to previous models.
Data not available.