Flywheel Power | — |
Gross Power | — |
Net Power - Caterpillar | — |
Net Power - EEC 80/1269 | — |
Net Power - SAE J1349 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - ISO 9249 | — |
Maximum Forward Speed | — |
Maximum Reverse Speed | — |
1 Forward | — |
2 Forward | — |
3 Forward | — |
1 Reverse | — |
2 Reverse | — |
3 Reverse | — |
Track Gauge | — |
Track on Ground | — |
Track Shoe Width - Narrow | — |
Track Shoe Width - LGP (1) | — |
Track Shoe Width - LGP (2) | — |
Ground Contact Area - Narrow | — |
Ground Contact Area - LGP (1) Shoe | — |
Ground Contact Area - LGP (2) Shoe | — |
Ground Pressure - Narrow | — |
Ground Pressure - LGP (1) Shoe | — |
Ground Pressure - LGP (2) Shoe | — |
Operating Weight - Narrow Shoes | — |
Shipping Weight | — |
Lift Capacity | — |
Boom Length | — |
Hook Winch Drum Diameter | — |
Rope Minimum Breaking Strength | — |
Boom Winch Drum Diameter | — |
Hook Winch Flange Diameter | — |
Boom Winch Flange Diameter | — |
Hook Winch Drum Length | — |
Boom Winch Drum Length | — |
Diameter - Wire Rope | — |
Hook Winch Capacity - 16 mm (5/8 in) Diameter | — |
Boom Winch Capacity - 16 mm (5/8 in) Diameter | — |
Hook with Wire Rope Installed - 16 mm (5/8 in) Diameter | — |
Boom with Wire Rope Installed - 16 mm (5/8 in) Diameter | — |
Boom Line Speed | — |
Bare Drum Hook Speed (Lo) | — |
Bare Drum Hook Speed (Hi) | — |
2 Part Line Hook Speed (Lo) | — |
2 Part Line Hook Speed (Hi) | — |
3 Part Line Hook Speed (Lo) | — |
3 Part Line Hook Speed (Hi) | — |
Removable Counterweight - 7 Each At | — |
Removable Counterweight - 9 Each At | — |
Total Weight - Extendible | — |
Output - Maximum | — |
Relief Valve Setting - Counterweight | — |
Relief Valve Setting - Hook and Boom Winch | — |
Fuel Tank | — |
Crankcase - With Filter | — |
Final Drive - Each | — |
Boom Winch | — |
Cooling System | — |
Implement Hydraulic System - Includes Tank | — |
Hydraulic Tank | — |
Track Gauge | — |
Width - Tractor - Standard Shoes | — |
Width - Tractor - Boom Removed | — |
Width - Tractor - Counterweight/Boom Removed | — |
Width - Tractor - Counterweight Extended | — |
Machine Height - Grouser Tip - Top of Winch | — |
Drawbar Height (Center of Clevis) | — |
Length - Track on Ground | — |
Operating Length - With Drawbar | — |
Height - Top of Stack | — |
Grouser Height | — |
Ground Clearance - SAE J1234 | — |
Boom Height - Tip of Grouser at SAE 1.22 m (4 ft) Overhang | — |
The Cat 3126B diesel engine is a six cylinder, four-cycle design that provides long, effective power strokes for high torque and more complete fuel combustion. The 3126B engine is equipped with an electronic air inlet heater. The heater warms the air in the air inlet manifold for easier starting and reduced white smoke on cold starts.
A well-matched turbocharger and air-to-air aftercooler results in increased power. The exhaust driven turbocharger packs more air into the cylinders, while the air-to-air aftercooler cools the pressurized air from the turbocharger, making the engine intake air denser. The increased air in the cylinder results in more power, improved combustion, and reduced exhaust emissions.
The hydraulic-actuated Electronic Unit Injection is a unique and proven high-pressure, direct injection fuel system for diesel engines. High injection pressures and short injection duration provide fast response, clean burning and added fuel savings.
The Advanced Diesel Engine Management - Electronic Control Module continuously monitors important engine conditions and functions. It precisely controls each time the HEUI injects fuel into a cylinder and signals the machine Electronic Monitoring System (EMS III) if a problem occurs with the engine.
The engine features an extended life design including seven main bearings that provide a large bearing surface area to distribute force loads in the engine. Durable single piece aluminum alloy pistons are standard for long life.
The 561N single stage torque converter efficiently responds to changing load conditions by providing torque multiplication, therefore increasing drawbar power. It also provides protection to the drive train components by preventing shock loads. The torque converter is efficiently matched to the power train components and provides the superior performance you need.
Oil cooled, hydraulically actuated, large diameter plates and clutch discs provide higher torque capacity and increased service life.
Final drives are isolated from ground and work tool induced impact loads for extended power train life.
The 561N provides Finger Tip Control for steering. Soft touch buttons located on the steering controls shift the electronically controlled transmission.
The 561N has an additional transmission-shifting feature for added performance and operator comfort — the Electronic Clutch Pressure Control (ECPC). This unique feature provides smoother shifting by regulating and modulating the individual clutches based on current operating conditions.
Three-speed forward/reverse gear selection is achieved simply by pressing the yellow speed selection buttons. These buttons are integrated into the Finger Tip Control group.• Automatic shifting features and reduced lever efforts provide easier upshift and downshift, increased operator comfort, reduced fatigue, and shortened cycle times.
The electronic clutch and brake steering system incorporates low effort finger tip levers allowing the operator to work more precisely in close areas, around structures, obstacles and grade stakes. Pulling the left or right finger paddle causes the machine to turn according to the amount of paddle displacement.• Another feature aimed at operator comfort is electric vertical adjustment of the FTC control group. This positions the operator's arm for efficient ergonomics.
Moving the machine's transmission forward/neutral/reverse direction lever controls machine direction. The middle position puts the machine transmission in neutral.
Ergonomically designed and fully adjustable for maximum comfort. The seat cushion reduces the pressure on the lower back and thighs while allowing unrestricted arm and leg movement.
Finger Tip Control (FTC) combines steering, machine direction and gear selection into a single control system, which can be operated with one hand for enhanced operator comfort and increased productivity.
Pipelayer controls are low effort and allow simultaneous, precise positioning of the load line and boom.
Allows the operator to select High or Low.
Adjusts the position of the counterweight for added machine stability.
The voltage converter provides two 12-volt power supplies.
Direct access to the operator's station utilizing ladder on left side of the machine.
Provides for increased operator comfort and protection.
Rotating Bushing Track is designed to extend system life and lower costs in highly abrasive low to moderate impact applications. RBT features bushings that rotate when in contact with the sprocket. Since the bushing rotates when in contact with the sprocket, relative motion between the bushing and the sprocket is virtually eliminated, greatly reducing bushing and sprocket wear. The minimal bushing wear that occurs is evenly distributed over the bushing's surface. This design eliminates bushing turn maintenance expense.
Caterpillar undercarriages are designed with full length guarding on top of the track roller frame. This prevents abrasive materials from falling down on moving parts.
Roller frames are tubular, to resist bending and twisting. The recoil system is sealed and lubricated.
Combined with center or full length roller guard attachments greatly improve track guiding for demanding side slope conditions.
Select from 560 mm (22 in) to 760 mm (30 in) single grouser shoes made from heat-treated, rolled steel for added strength. This allows for narrow machine transportability on low ground pressure arrangements.
This option allows the customer or dealer to obtain machine diagnostics and location from their offices. Product Link provides updates on service meter hours, machine condition, machine location, as well as integrated mapping/route planning.
The 561N features a more flexible monitoring system that is easily upgraded by flashing software rather than replacing the module, reducing parts cost. As technology changes and new electronics and software become available, this upgraded monitoring system will allow the machine to be easily updated.
Less service time means more working time. Major components are designed as modules and most can be removed without disturbing or removing other components.
Cat 561N diagnostic and troubleshooting capabilities are among the best. The machine dashboard allows for quick identification of a problem and its cause, utilizing a three level warning system. Diagnostic connector allows Caterpillar dealers to quickly troubleshoot the 561N or access stored data with the use of Electronic Technician (Cat ET) or ECAP.
Ecology drains provide an environmentally safer method to drain fluids. They are included on the radiator, hydraulic tank, and major power train components.
Individual radiator core modules are easily serviced without major component removal.
Your Cat Dealer offers a wide range of services that can be set up under a Customer Support Agreement (CSA) when you purchase your equipment. The dealer will help you choose a plan that can cover everything from the machine and attachment selection to replacement. This will help you get the best return on your investment.
Save money with remanufactured parts. You receive the same warranty and reliability as new products at a cost savings of 40 to 70 percent.
Whether in the dealer's fully equipped shop or in the field, you will get trained service technicians using the latest technology and tools.
Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Repair, rebuild, or replace? Your Cat Dealer can help evaluate the cost involved so you can make the right choice.
More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time of your purchase. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help avoid unscheduled repairs.
Data not available.